Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TN-UHF-ANT-Q280-FCC | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive UHF RFID antenna
TN-UHF-ANT-Q280-FCC
Order ID no. 100028602
home
Home
Loading...
Technical Data
Downloads
Accessory type
Passive UHF antenna
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
SMA
Dimensions (L x W x H)
280 mm x 280 mm x 12,2 mm
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Protection class
IP65
Region (UHF)
FCC (902...928 MHz)
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
232,90 €
home
Turck-Shop
Products
Others
TN-UHF-ANT-Q280-FCC
Item Total
232,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support