Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI8-M18-AD6X 12M | TURCK - Your Global Automation Partner
Inductive Sensor
NI8-M18-AD6X 12M
Order ID no. 100030169
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
51,40 €
home
Turck-Shop
Products
Others
NI8-M18-AD6X 12M
Item Total
51,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support