Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TBXX-L-SERVICE-WINDOW-03-5pcs | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Service Window for Compact Stations
TBXX-L-SERVICE-WINDOW-03-5pcs
Order ID no. 100030392
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Product type
Accessories
Protection class
IP65, IP67, IP69K
Key Features
Protection class
IP65, IP67, IP69K
In Stock
Price Group
F1
List Price
15,00 €
home
Turck-Shop
Products
Others
TBXX-L-SERVICE-WINDOW-03-5pcs
Item Total
15,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support