Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DT06-2S-A-3-RSC4.221T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch-Steckverbinder Verbindungsleitung
DT06-2S-A-3-RSC4.221T/TXL
Order ID no. 100031479
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
3
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector A - Number of pins
2
Connector B
Male, M12 x 1, Straight
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
230
In Stock
Price Group
K2
List Price
18,40 €
Item Total
18,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DT06-2S-A-3-RSC4.221T/TXL
Contact Support