Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI7-Q08-VP6X2 12M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI7-Q08-VP6X2 12M
Order ID no. 100034915
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
12
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
7
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
113,20 €
home
Turck-Shop
Products
Others
BI7-Q08-VP6X2 12M
Item Total
5.660,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support