Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKFV 86-2M/M20 | TURCK - Your Global Automation Partner
Industrial Receptacle
RKFV 86-2M/M20
Order ID no. 100036116
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A - Number of pins
8
Current (A)
8
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
600
In Stock
Price Group
K1
List Price
62,40 €
home
Turck-Shop
Products
Others
RKFV 86-2M/M20
Item Total
62,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support