Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTX500M-ER10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
Pressure-Resistant Linear Position Sensor
LTX500M-ER10-LI0-X3-H1151
Order ID no. 100038250
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Detection type
medium contact
Dimensions (L x W x H)
695,6 mm
Electrical connection
Connector
Function
Continuous level measurement
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Measuring principle
Magnetostrictive
Measuring range (mm)
500
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
1.052,00 €
home
Turck-Shop
Products
Others
LTX500M-ER10-LI0-X3-H1151
Item Total
1.052,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support