Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-336A-CF-L2000-I150/D848 | TURCK - Your Global Automation Partner
Pt-100 sensor according to DIN EN 60751
TP-336A-CF-L2000-I150/D848
Order ID no. 100039441
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
150
Ambient temperature min. (°C)
-50
Cable color
Black
Cable length (m)
2
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-50...150 °C
Mounting conditions
Immersion sensor
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP54
Key Features
Protection class
IP54
In Stock
Price Group
D2
List Price
108,60 €
home
Turck-Shop
Products
Others
TP-336A-CF-L2000-I150/D848
Item Total
5.430,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support