Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TCC2-3.03/TS7198 | TURCK - Your Global Automation Partner
Thermocouple Cable, Type K Connection Cable
TCC2-3.03/TS7198
Order ID no. 100039499
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Green
Cable diameter (mm)
4.2
Cable length (m)
3
Cable quality
Silicone
Connector A
Female
Connector A - Number of pins
2
Design
Connection Cable
home
Turck-Shop
Products
Others
TCC2-3.03/TS7198
In Stock
Price Group
K1
List Price
18,60 €
Item Total
18,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support