Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Antenna-LTE-Wall-5m-01 | TURCK - Your Global Automation Partner
Turck Cloud Solutions
Antenna-LTE-Wall-5m-01
Order ID no. 100042260
home
Home
Loading...
Technical Data
Accessory type
Antenna
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
SMA plug
Approvals
CE
Dimensions (L x W x H)
271 mm x 30 mm x 115 mm
Frequency band
2G, 3G, 4G (700/850/900/1700/1800/1900/2100 MHz)
Product type
Antenna
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
31,60 €
home
Turck-Shop
Products
Others
Antenna-LTE-Wall-5m-01
Item Total
31,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support