Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-325BHT-CF-L5000/I50 | TURCK - Your Global Automation Partner
Temperature detection
TP-325BHT-CF-L5000/I50
Order ID no. 100046034
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
350
Ambient temperature min. (°C)
-40
Cable length (m)
5
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-20...350 °C
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
38,40 €
home
Turck-Shop
Products
Others
TP-325BHT-CF-L5000/I50
Item Total
768,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support