Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
REM-97T6S-8BSARNS-C1M | TURCK - Your Global Automation Partner
Zolltext prüfen!
REM-97T6S-8BSARNS-C1M
Order ID no. 100046068
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output function
Analog output
Output type
Absolute multiturn
Protection class
IP65
Protection class shaft
IP65
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Magnetic
Key Features
Protection class
IP65
Price Group
F3
List Price
407,90 €
Item Total
407,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
REM-97T6S-8BSARNS-C1M
Contact Support