Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-S12-AP6X-0.2-PSG3S | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-S12-AP6X-0.2-PSG3S
Order ID no. 100047038
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
80,50 €
home
Turck-Shop
Products
Others
BI2-S12-AP6X-0.2-PSG3S
Item Total
80,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support