Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-525B-M8-MLX03-L155/I125-2.5M/D849 | TURCK - Your Global Automation Partner
Temperature measurement - probes
TP-525B-M8-MLX03-L155/I125-2.5M/D849
Order ID no. 100047066
In Stock
home
Home
Loading...
Technical Data
Approvals
RoHS
Cable length (m)
2.5
Connector type
Molex 50-57-9402
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Measuring range
-50...400 °C
Mounting conditions
Immersion sensor
Process connection
M8 × 1.25
Protection class
IP67
Key Features
Protection class
IP67
Price Group
D2
List Price
37,30 €
home
Turck-Shop
Products
Others
TP-525B-M8-MLX03-L155/I125-2.5M/D849
Item Total
37,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support