Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RS-07C8T-7AAR-H1151/N0 | TURCK - Your Global Automation Partner
RS-07C8T-7AAR-H1151/N0
Order ID no. 100047188
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Encoder line
Industrial-Line
Output function
Analog output
Output type
Absolute singleturn
Protection class shaft
IP67
Price Group
F3
List Price
366,40 €
Item Total
366,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RS-07C8T-7AAR-H1151/N0
Contact Support