Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PT59V-2008-U1-H1143/X/D802 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT59V-2008-U1-H1143/X/D802
Order ID no. 100047284
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Without display
Electrical output
Voltage output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output voltage
Pressure range
-1...59 bar
Pressure type
Relative pressure
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
222,60 €
home
Turck-Shop
Products
Others
PT59V-2008-U1-H1143/X/D802
Item Total
222,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support