Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EG-VA465526/113-0000/BV23031002 | TURCK - Your Global Automation Partner
I/O System excom
EG-VA465526/113-0000/BV23031002
Order ID no. 100047310
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
550 mm x 460 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Protection class
IP66
Key Features
Protection class
IP66
In Stock
Price Group
D1
List Price
6.872,00 €
Item Total
6.872,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EG-VA465526/113-0000/BV23031002
Contact Support