Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-12H14T-2B500-C 1M | TURCK - Your Global Automation Partner
Incremental Encoder
RI-12H14T-2B500-C 1M
Order ID no. 100048765
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
50.8
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
500
Shaft Type
Hollow shaft
Technology
Optical
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
297,00 €
home
Turck-Shop
Products
Others
RI-12H14T-2B500-C 1M
Item Total
297,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support