Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA805526/113-0630/3GD.282 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 800 x 550 x 260
EG-VA805526/113-0630/3GD.282
Order ID no. 100049280
home
Home
Loading...
Technical Data
Downloads
Approvals
Ex-Approval
Coupler/converter/switch
None
Dimensions (L x W x H)
550 mm x 800 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 2, zone 22
Module rack
MT24-3G
Protection class
IP66
Key Features
Protection class
IP66
In Stock
Price Group
D1
List Price
11.701,00 €
home
Turck-Shop
Products
Others
EG-VA805526/113-0630/3GD.282
Item Total
11.701,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support