Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TB-UNP-1.0-RS4.47T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Schreib-Lese-Kopf HF
TB-UNP-1.0-RS4.47T
Order ID no. 100049514
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE
Cable color
Gray
Cable length (m)
1
Connector type
M12
Design
Rectangular
Dimensions (L x W x H)
73,1 mm x 7,8 mm x 12,1 mm
Electrical connection
Cable with connector
Housing material
Plastic
Mounting conditions
Flush
Network protocol
Connection to RFID interface
Operating voltage
DC
Protection class
IP67
Quality active face
PP
Radio approvals (HF)
EU/RED: Europe, FCC: USA, IC: Canada
Radio communication and protocol standards
ISO 15693, NFC Type 5
Read/Write distance max. (mm)
9
Switching element function
Read/Write
Technology
HF RFID
home
Turck-Shop
Products
Others
TB-UNP-1.0-RS4.47T
Key Features
Network protocol
Connection to RFID interface
Protection class
IP67
In Stock
Price Group
D1
List Price
222,50 €
Item Total
222,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support