Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-206A-G1/2-H1141-L100/I086 | TURCK - Your Global Automation Partner
Temperature Detection
TP-206A-G1/2-H1141-L100/I086
Order ID no. 100050218
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-50...200 °C
Mounting conditions
Immersion sensor
Process connection
G 1/2″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
78,50 €
home
Turck-Shop
Products
Others
TP-206A-G1/2-H1141-L100/I086
Item Total
78.500,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support