Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA465530/103-0004/N.308 | TURCK - Your Global Automation Partner
excom I/O System 460 × 550 × 300 System Housing
EG-VA465530/103-0004/N.308
Order ID no. 100050633
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
550 mm x 460 mm x 300 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Protection class
IP66
Key Features
Protection class
IP66
In Stock
Price Group
D1
List Price
5.004,00 €
home
Turck-Shop
Products
Others
EG-VA465530/103-0004/N.308
Item Total
5.004,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support