Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTX3050M-F10-LI0-X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX3050M-F10-LI0-X3-H1151
Order ID no. 100050972
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Protection class
IP68
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
1.834,00 €
home
Turck-Shop
Products
Others
LTX3050M-F10-LI0-X3-H1151
Item Total
1.834,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support