Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B1N360V-QR20-2LI2X3-H1151/3GD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inclinometer
B1N360V-QR20-2LI2X3-H1151/3GD
Order ID no. 100051196
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
71,6 mm x 62,6 mm x 20 mm
Housing material
Plastic
Housing quality
Ultem
Number of measuring axes
1
Output function
Analog output
Measuring principle
Acceleration
Protection class
IP68, IP69K
Key Features
Number of measuring axes
1
Output function
Analog output
In Stock
Price Group
H1
List Price
€229.00
home
Turck-Shop
Products
Sensors
Inclinometers
B1N360V-QR20-2LI2X3-H1151/3GD
Item Total
€229.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support