Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI4-M12-AN6X-2-AMP | TURCK - Your Global Automation Partner
Inductive Sensor
BI4-M12-AN6X-2-AMP
Order ID no. 100051553
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Connector type
AMP Superseal
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
106,70 €
home
Turck-Shop
Products
Others
BI4-M12-AN6X-2-AMP
Item Total
106,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support