Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-L80-50-P-B320-100PCS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag Smart Label
TW-L80-50-P-B320-100PCS
Order ID no. 100052633
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Housing material
Plastic
Housing quality
PET
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
Key Features
Protection class
IP40
In Stock
Price Group
F1
List Price
85,40 €
TW-L80-50-P-B320-100PCS
Products
Item Total
85,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support