Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSX-RJ45S-8814-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSX-RJ45S-8814-100M
Order ID no. 100052710
home
Home
Loading...
Technical Data
Downloads
Current (A)
0.5
Voltage (V)
48
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Cable color
Green
Core cross-section (mm²)
0.14
Cable diameter (mm)
8.9
Cable length (m)
100
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
8
Number of Pins
8
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
€570.00
home
Turck-Shop
Products
Others
RSSX-RJ45S-8814-100M
Item Total
€5,700.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support