Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT10R-1008-IOL-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT10R-1008-IOL-H1141
Order ID no. 100052925
In Stock
home
Home
Loading...
Technical Data
Downloads
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display
Electrical output
2 x switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO/NC
Key Features
Protection class
IP67
Price Group
G1
List Price
151,80 €
home
Turck-Shop
Products
Others
PT10R-1008-IOL-H1141
Item Total
151,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support