Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-SPP18X1-B320 | TURCK - Your Global Automation Partner
HF Tag
TW-SPP18X1-B320
Order ID no. 100052951
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
40
Design
Hard tag with thread
Dimensions (L x W x H)
10 mm
Freely usable memory (Byte)
316
Housing material
Plastic
Housing quality
PP
Memory size (Byte)
320
Mounting
In metal
Mounting conditions
Flush
Quality active face
PP
Radio communication and protocol standards
ISO 15693, NFC Type 5
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
25
In Stock
Price Group
F1
List Price
8,97 €
home
Turck-Shop
Products
Others
TW-SPP18X1-B320
Item Total
8,97 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support