Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BCE7.7-M30-AP6X-0.42-AMP01-3P/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Kapazitiver Sensor
BCE7.7-M30-AP6X-0.42-AMP01-3P/S250
Order ID no. 100052957
home
Home
Loading...
Technical Data
Downloads
Function
Level detection, For dry granules, For highly viscous media, Continuous level measurement
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.42
Electrical connection
Connector
Connector type
AMP01-3-P
Design
Threaded barrel
Housing material
Metal/plastic
Housing quality
CuZn
Medium
Bulk goods, liquids
Media temperature max. (°C)
70
Media temperature min. (°C)
-40
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP preset, PNP/NPN
Measuring principle
Capacitive
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
home
Turck-Shop
Products
Others
BCE7.7-M30-AP6X-0.42-AMP01-3P/S250
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€109.00
Item Total
€109.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support