Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK4.217T-10-RS4.217T/TS7198 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Thermocouple Cable, Type K Extension Cable
RK4.217T-10-RS4.217T/TS7198
Order ID no. 100052971
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Green
Cable length (m)
10
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Connector B
Male, M12 x 1, Straight, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Shielded
Voltage (V)
48
home
Turck-Shop
Products
Others
RK4.217T-10-RS4.217T/TS7198
In Stock
Price Group
K1
List Price
77,90 €
Item Total
77,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support