Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTX780M-F10-LI0-X3-H1151
Order ID no. 100053501
In Stock
Price Group
B1
List Price
900,00 €
Item Total
900,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Detection type
medium contact
Dimensions (L x W x H)
330,6 mm
Electrical connection
Connector
Function
Continuous level measurement
Housing material
Metal
Housing quality
AL
Materials (contact with media)
Stainless steel
Measuring principle
Magnetostrictive
Measuring range (mm)
780
Medium
liquids
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Resolution
16 bit
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
LTX780M-F10-LI0-X3-H1151
add_shopping_cart
person
Login