Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT1R-1008-IOL-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT1R-1008-IOL-H1141
Order ID no. 100053602
home
Home
Loading...
Technical Data
Downloads
Electrical output
2 x switching output
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
Media temperature max. (°C)
125
Media temperature min. (°C)
-40
Pressure range
0...1 bar
Operating voltage
DC
Output function
PNP/NPN
Pressure type
Relative pressure
Protection class
IP67
Switching element function
NO/NC
Key Features
Protection class
IP67
In Stock
Price Group
G1
List Price
€151.80
home
Turck-Shop
Products
Others
PT1R-1008-IOL-H1141
Item Total
€151.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support