Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI15-S30-AP6X/S90 10M | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-S30-AP6X/S90 10M
Order ID no. 100053678
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
119,60 €
home
Turck-Shop
Products
Others
NI15-S30-AP6X/S90 10M
Item Total
11.960,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support