Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LTX50M-EF10-LU0X3-H1151 | TURCK - Your Global Automation Partner
Pressure-Resistant Linear Position Sensor
LTX50M-EF10-LU0X3-H1151
Order ID no. 100053816
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Dimensions (L x W x H)
245,6 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Measuring principle
Magnetostrictive
Measuring range (mm)
50
Operating voltage
DC
Power supply connectivity
M12
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
772,00 €
home
Turck-Shop
Products
Others
LTX50M-EF10-LU0X3-H1151
Item Total
772,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support