Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-R15-MF-B320 100 PCS | TURCK - Your Global Automation Partner
Datenträger HF
TW-R15-MF-B320 100 PCS
Order ID no. 100054299
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Freely usable memory (Byte)
316
Housing material
Epoxy-resin, glass fiber reinforced, quality class FR4
Memory size (Byte)
320
Memory type
EEPROM
Mounting
On metal
Protection class
IP20
Quality active face
Epoxy
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP20
Price Group
F1
List Price
780,00 €
home
Turck-Shop
Products
Others
TW-R15-MF-B320 100 PCS
Item Total
780,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support