Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
REI-40I25T-2K2048-H1181/N33/N42 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-40I25T-2K2048-H1181/N33/N42
Order ID no. 100054990
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 × 1
Design
Hollow shaft
Electrical connection
Connector
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Protection class shaft
IP65
Resolution incremental (ppr)
2048
Shaft Type
Hollow shaft
Special features
Large hollow shaft
Technology
Optical
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
574,10 €
home
Turck-Shop
Products
Others
REI-40I25T-2K2048-H1181/N33/N42
Item Total
574,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support