Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT0.35V-1013-IOL-H1141/S3713 | TURCK - Your Global Automation Partner
Drucktransmitter mit 2 Schaltausgängen und IO-Link
PT0.35V-1013-IOL-H1141/S3713
Order ID no. 100057217
In Stock
home
Turck-Shop
Products
Others
PT0.35V-1013-IOL-H1141/S3713
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display
Electrical output
2 x switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
200
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
PNP/NPN
Pressure range
-0.05...0,35 bar
Pressure type
Relative pressure
Process connection
G 1″ male thread, front-flush
Protection class
IP67
Switching element function
NO/NC
Key Features
Protection class
IP67
Price Group
G1
List Price
170,00 €
Item Total
170,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support