Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI1-EH04-Y1-0.2-PSG3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04-Y1-0.2-PSG3M
Order ID no. 1003092
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
0.2
Connector type
M8 x 1
Design
Smooth barrel
Dimensions (L x W x H)
4 mm x 30 mm
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching frequency (kHz)
5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
114,40 €
Item Total
1.144,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI1-EH04-Y1-0.2-PSG3M
Contact Support