Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1.5-EG08K-Y1/S97 3M | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI1.5-EG08K-Y1/S97 3M
Order ID no. 1003604
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching frequency (kHz)
5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
73,30 €
home
Turck-Shop
Products
Others
BI1.5-EG08K-Y1/S97 3M
Item Total
73,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support