Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI3-EG08K-Y1 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EG08K-Y1 7M
Order ID no. 1003707
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
3
Switching frequency (kHz)
5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
54,50 €
home
Turck-Shop
Products
Others
NI3-EG08K-Y1 7M
Item Total
54,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support