Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-G13-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-G13-Y1
Order ID no. 10056
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching frequency (kHz)
5
Key Features
home
Turck-Shop
Products
Others
BI2-G13-Y1
Protection class
IP67
In Stock
Price Group
E1
List Price
43,40 €
Item Total
43,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support