Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10-EM18-Y1X-H1141/S97 | TURCK - Your Global Automation Partner
Discontinued, ask PM for alternative
NI10-EM18-Y1X-H1141/S97
Order ID no. 1006263
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
18 mm x 52 mm
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
Price Group
E1
List Price
95,70 €
Item Total
95,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI10-EM18-Y1X-H1141/S97
Contact Support