Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20-G47-Y1X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
BI20-G47-Y1X/S97
Order ID no. 1006822
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
, , , , , ,
Cable color
Red brown
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Switching frequency (kHz)
0.2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
158,90 €
Item Total
158,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI20-G47-Y1X/S97
Contact Support