Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI20-K40-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-K40-Y1
Order ID no. 10073
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
20
Switching frequency (kHz)
0.15
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
85,00 €
home
Turck-Shop
Products
Others
NI20-K40-Y1
Item Total
85,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support