Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI50-K90SR-Y1/S100 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI50-K90SR-Y1/S100
Order ID no. 1007421
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Design
Rectangular
Dimensions (L x W x H)
130 mm x 75 mm x 60 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
213,70 €
home
Turck-Shop
Products
Others
NI50-K90SR-Y1/S100
Item Total
213,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support