Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SI2-K08-Y1/S258 | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI2-K08-Y1/S258
Order ID no. 1007702
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Slot sensor
Electrical connection
Stranded wires
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP
Slot width (mm)
2
Switching frequency (kHz)
2.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
47,20 €
home
Turck-Shop
Products
Others
SI2-K08-Y1/S258
Item Total
47,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support