Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-P18-Y1/S139-S1261 7M | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
BI3-P18-Y1/S139-S1261 7M
Order ID no. 1009526
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
3
Special features
Underwater
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
84,80 €
BI3-P18-Y1/S139-S1261 7M
Products
Item Total
84,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support