Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI20-CP40-Y1X/S930-F2 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI20-CP40-Y1X/S930-F2
Order ID no. 1011124
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching frequency (kHz)
0.15
home
Turck-Shop
Products
Others
BI20-CP40-Y1X/S930-F2
Key Features
Protection class
IP67
Item Total
118,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
118,20 €