Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI20-CP40-Y1X/S369-T | TURCK - Your Global Automation Partner
Was never produced in series; obsoleted 15.09.2021
NI20-CP40-Y1X/S369-T
Order ID no. 1011129
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
190 mm x 67 mm x 50 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
Ultem
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
Ultem
Rated switching distance (mm)
20
Special features
Underwater
Switching frequency (kHz)
0.15
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI20-CP40-Y1X/S369-T
In Stock
Price Group
E1
List Price
197,50 €
Item Total
197,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support